
Brand: Burndy
Catalog ID: Y60LW
Portable, light weight design of less than 43 lbs, 60 tons of crimp force at 10,000 psi operating pressure, Single acting ram with heavy duty return spring
Application
Crimping
Application - For Use On
Copper, Aluminum, ACSR Terminals and Splices; Transmission and Distribution Connectors
Catalog Number
Y60LW
Crimp Force Capacity
60 ton
Die Type
L Die
EU RoHS Indicator
Yes
Sub Brand
HYPRESS
Tool Type
Remote Hydraulic Crimper
Trade Name
HYPRESS™
UPC
781810545218
UPC 14 Digit GTIN
00781810545218
Dimensions
8 in x 8 in x 18 in
Height
18 in
Length
8 in
Weight
43 lb
Width
8 in
Crimping Ranges
Transmission and distribution connectors tension sleeves - Copper: 1/0 STR. - 1000 kcmil, Aluminum: 1/0 STR. - 2300 kcmil, ACSR: 1/0 STR. - 2156 (84/19 STR.); Aerial - Copper: 4/0 STR. - 2500 kcmil, Aluminum: 3/0 STR. - 2500 kcmil
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
60 ton
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Tool, Stand, Metal Case
Pallet Quantity
18