BURNDY
62CHSSNUSABULK, 5/8" Hex Nut, Stainless Steel
Image of 62CHSSNUSABULK 62CHSSNUSABULK, 5/8" Hex Nut, Stainless Steel

62CHSSNUSABULK, 5/8" Hex Nut, Stainless Steel

Brand: Burndy

Catalog ID: 62CHSSNUSABULK

5/8 Stainless Steel Hex Nut.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

62CHSSNUSABULK

Material

STAINLESS STEEL

UPC

781810337066

Dimensions

Dimension - Bolt Size fraction

5/8

Width

0.62 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1