BURNDY
62FWSS, 5/8" Flat Washer, Stainless Steel
Image of 62FWSS 62FWSS, 5/8" Flat Washer, Stainless Steel

62FWSS, 5/8" Flat Washer, Stainless Steel

Brand: Burndy

Catalog ID: 62FWSS

5/8 Stainless Steel Flat Washer.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

62FWSS

Material

STAINLESS STEEL

UPC

781810355381

Dimensions

Dimension - Bolt Size fraction

5/8

Width

0.62 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1