BURNDY
62FWSSBOX, 5/8" Flat Washer, Stainless Steel
Image of 62FWSSBOX 62FWSSBOX, 5/8" Flat Washer, Stainless Steel

62FWSSBOX, 5/8" Flat Washer, Stainless Steel

Brand: Burndy

Catalog ID: 62FWSSBOX

5/8 Stainless Steel Flat Washer.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

62FWSSBOX

Connector Type

Washer - Flat

Material

STAINLESS STEEL

UPC

781810361160

UPC 14 Digit GTIN

00781810361160

Dimensions

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.625 in

Dimension - Inside Diameter inch

0.625 in

Dimension - Thread Size

5/8 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.62 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Washer - Flat

Logistics

Carton Quantity

100

Minimum Pack Quantity

0

Pallet Quantity

96000