BURNDY
Image of 62HANBOX 62HANBOX, 5/8" Hex Nut, Aluminum
Image of 62HANBOX 62HANBOX, 5/8" Hex Nut, Aluminum

62HANBOX, 5/8" Hex Nut, Aluminum

Brand:

Burndy

Catalog ID:

62HANBOX

Aluminum hardware finished with anodic coating

Product details

General

Catalog Number

62HANBOX

Connector Type

Nut

Material

ALUMINUM

UPC

781810012444

UPC 12 Digit

7818100124444

Dimensions

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.625 in

Dimension - Thread Size

5/8-11

Dimension - Threads per inch

11

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

48000