BURNDY
Image of 62HGSN 62HGSN, 5/8" Hex Nut, Galvanized Steel

62HGSN, 5/8" Hex Nut, Galvanized Steel

Brand: Burndy

Catalog ID: 62HGSN

5/8 Galvanized Steel Hex Nut.

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

General

Catalog Number

62HGSN

Material

GALVANIZED STEEL

UPC

781810301654

Dimensions

Dimension - Bolt Size fraction

5/8

Width

0.62 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1