BURNDY
62HGSNGR5, 5/8" Hex Nut, Galvanized Steel, Grade 5
Image of 62HGSNGR5 62HGSNGR5, 5/8" Hex Nut, Galvanized Steel, Grade 5

62HGSNGR5, 5/8" Hex Nut, Galvanized Steel, Grade 5

Brand: Burndy

Catalog ID: 62HGSNGR5

5/8 Galvanized Steel Grade 5 Hex Nut.

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

General

Catalog Number

62HGSNGR5

Material

GALVANIZED STEEL

UPC

781810534656

Dimensions

Dimension - Bolt Size fraction

5/8

Width

0.62 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1