BURNDY
62NW, 5/8" Internal Tooth Washer, Silicon Bronze
Image of 62NW 62NW, 5/8" Internal Tooth Washer, Silicon Bronze

62NW, 5/8" Internal Tooth Washer, Silicon Bronze

Brand: Burndy

Catalog ID: 62NW

5/8 Silicon Bronze Internal Tooth Washer.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Catalog Number

62NW

Material

SILICON BRONZE

UPC

781810329399

Dimensions

Dimension - Bolt Size fraction

5/8

Width

0.62 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1