
Brand: Burndy
Catalog ID: 62SGSWMD
Catalog Number
62SGSWMD
Connector Type
Washer - Split
Material
GALVANIZED STEEL
UPC
781810265864
UPC 14 Digit GTIN
00781810265864
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.625 in
Dimension - Inside Diameter inch
0.65 in
Dimension - Outside Diameter inch
1.079 in
Width
0.62 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
NC
UL Listed
No
Connector Type
Washer - Split
Minimum Pack Quantity
1