BURNDY
62SGSWMDCRY, 5/8" Split Washer, Galvanized Steel
Image of 62SGSWMDCRY 62SGSWMDCRY, 5/8" Split Washer, Galvanized Steel

62SGSWMDCRY, 5/8" Split Washer, Galvanized Steel

Brand: Burndy

Catalog ID: 62SGSWMDCRY

5/8 Galvanized Steel Split Washer.

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

General

Catalog Number

62SGSWMDCRY

UPC

781810435885

Dimensions

Width

0.62 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1