
Brand: Burndy
Catalog ID: 62SWBOX
Application
Designed to prevent a nut from loosening
Catalog Number
62SWBOX
Connector Type
Washer - Split
EU RoHS Indicator
Yes
Material
Bronze, Silicon
Sub Brand
DURIUM
Trade Name
DURIUM™
Type
Split Lock Washer
UPC
781810012611
UPC 14 Digit GTIN
00781810012611
Dimension - Bolt Size fraction
5/8 in
Dimension - Bolt Size inch
0.625 in
Dimension - Inside Diameter inch
0.65 in
Dimension - Outside Diameter inch
1.079 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.62 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Washer - Split
Carton Quantity
1000
Minimum Pack Quantity
1