BURNDY
62SWSSMDUSABULK, 5/8" Split Washer, Stainless Steel
Image of 62SWSSMDUSABULK 62SWSSMDUSABULK, 5/8" Split Washer, Stainless Steel

62SWSSMDUSABULK, 5/8" Split Washer, Stainless Steel

Brand: Burndy

Catalog ID: 62SWSSMDUSABULK

5/8 Stainless Steel Split Washer.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

62SWSSMDUSABULK

Material

STAINLESS STEEL

UPC

781810336991

Dimensions

Width

0.62 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1