

Brand: Burndy
Catalog ID: 62X200HABBOX
Catalog Number
62X200HABBOX
Connector Type
Bolt - Hex
Material
Aluminum
Product Family
Hardware/Inhibitors/Sealants>Aluminum>Nuts, Bolts, Flat Washers, Lock Washers, Kits
Product Type
Bolt
UPC
781810311578
UPC 14 Digit GTIN
00781810311578
Dimension - B Length fraction
2 in
Dimension - B Length inch
2 in
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.625 in
Dimension - Thread Size
5/8-11
Dimension - Threads per inch
11
Length
2 in
Width
0.62 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Bolt - Hex
Minimum Pack Quantity
1