BURNDY
62X225HEBBOX, 5/8" x 2-1/4" Hex Bolt, Silicon Bronze
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

62X225HEBBOX, 5/8" x 2-1/4" Hex Bolt, Silicon Bronze

Brand: Burndy

Catalog ID: 62X225HEBBOX

Silicon Bronze Hexagonal Head Bolt, 2-1/4 IN L, 5/8 IN-11 Thread Size.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Catalog Number

62X225HEBBOX

Connector Type

Bolt - Hex

Material

Silicon Bronze

Trade Name

DURIUM™

UPC

781810011850

UPC 14 Digit GTIN

00781810011850

Dimensions

Dimension - B Length fraction

2-1/4 in

Dimension - B Length inch

2.25 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.625 in

Dimension - Thread Size

5/8-11

Dimension - Threads per inch

11

Length

2.25 in

Width

0.62 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Bolt - Hex

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

4900