BURNDY
62X300HAB7075, 5/8" x 3" Hex Bolt, Aluminum 7075
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

62X300HAB7075, 5/8" x 3" Hex Bolt, Aluminum 7075

Brand: Burndy

Catalog ID: 62X300HAB7075

5/8 x 3.00 Aluminum 7075 Hex Bolt.

Aluminum hardware finished with anodic coating

General

Catalog Number

62X300HAB7075

Material

ALUMINUM

UPC

781810460665

Dimensions

Dimension - Bolt Size fraction

5/8

Length

3 in

Width

0.62 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1