BURNDY
62X300HEB, 5/8" x 3" Hex Bolt, Silicon Bronze
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

62X300HEB, 5/8" x 3" Hex Bolt, Silicon Bronze

Brand: Burndy

Catalog ID: 62X300HEB

5/8 x 3.00 Silicon Bronze Hex Bolt.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Catalog Number

62X300HEB

Material

SILICON BRONZE

UPC

781810132685

Dimensions

Dimension - B Length fraction

3 in

Dimension - B Length inch

3 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.625 in

Dimension - Length Overall inch

3 in

Dimension - Thread Size

5/8-11

Dimension - Threads per inch

11

Length

3 in

Width

0.62 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1