BURNDY
62X350HAB7075, 5/8" x 3-1/2" Hex Bolt, Aluminum 7075
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

62X350HAB7075, 5/8" x 3-1/2" Hex Bolt, Aluminum 7075

Brand: Burndy

Catalog ID: 62X350HAB7075

5/8" x 3-1/2" Aluminum Hex Head Bolt, Aluminum 7075, finished with anodic coating

Aluminum hardware finished with anodic coating

General

Catalog Number

62X350HAB7075

Material

Aluminum

Product Family

Hardware/Inhibitors/Sealants>Aluminum>Nuts, Bolts, Flat Washers, Lock Washers, Kits

Product Type

Bolt

UPC

781810441725

Dimensions

Dimension - Bolt Size fraction

5/8

Length

3.5 in

Width

0.62 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1