BURNDY
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

62X350HABBOX, 5/8" x 3-1/2" Hex Bolt, Aluminum

Brand: Burndy

Catalog ID: 62X350HABBOX

5/8 x 3.50 Aluminum Hex Bolt.

Aluminum hardware finished with anodic coating

General

Catalog Number

62X350HABBOX

Connector Type

Bolt - Hex

Material

ALUMINUM

UPC

781810311608

UPC 14 Digit GTIN

00781810311608

Dimensions

Dimension - B Length fraction

3-1/2 in

Dimension - B Length inch

3.5 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.625 in

Dimension - Thread Size

5/8-11

Dimension - Threads per inch

11

Length

3.5 in

Width

0.62 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Bolt - Hex

Logistics

Minimum Pack Quantity

1