BURNDY
62X400HABBOX, 5/8" x 4" Hex Bolt, Aluminum
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

62X400HABBOX, 5/8" x 4" Hex Bolt, Aluminum

Brand: Burndy

Catalog ID: 62X400HABBOX

5/8 x 4.00 Aluminum Hex Bolt.

Aluminum hardware finished with anodic coating

General

Catalog Number

62X400HABBOX

Connector Type

Bolt - Hex

Material

ALUMINUM

UPC

781810012253

UPC 14 Digit GTIN

00781810012253

Dimensions

Dimension - B Length fraction

4 in

Dimension - B Length inch

4 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.625 in

Dimension - Thread Size

5/8-11

Dimension - Threads per inch

11

Length

4 in

Width

0.62 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Bolt - Hex

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

14700