50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

62X550HABBOX, 5/8" x 5-1/2" Hex Bolt, Aluminum

Brand: Burndy

Catalog ID: 62X550HABBOX

Al Hexagon Head Bolt, 5-1/2 IN L, 5/8 IN-11 Thread Size.

Aluminum hardware finished with anodic coating

Product details

General

Catalog Number

62X550HABBOX

Connector Type

Bolt - Hex

Material

ALUMINUM

UPC

781810012284

UPC 14 Digit GTIN

00781810012284

Dimensions

Dimension - B Length fraction

5 in

Dimension - B Length inch

5 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.625 in

Dimension - Length Overall inch

5 in

Dimension - Thread Size

5/8-11

Dimension - Threads per inch

11

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

14800

Resources and downloads