BURNDY
62X600HABBOX, 5/8" x 6" Hex Bolt, Aluminum
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

62X600HABBOX, 5/8" x 6" Hex Bolt, Aluminum

Brand: Burndy

Catalog ID: 62X600HABBOX

Al Hexagon Head Bolt, 6 IN L, 5/8 IN-11 Thread Size.

Aluminum hardware finished with anodic coating

General

Catalog Number

62X600HABBOX

Connector Type

Bolt - Hex

Material

Aluminum

UPC

781810311615

UPC 14 Digit GTIN

00781810311615

Dimensions

Dimension - B Length fraction

4-1/2 in

Dimension - B Length inch

4.5 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.625 in

Dimension - Length Overall inch

4.5 in

Dimension - Thread Size

5/8-11

Dimension - Threads per inch

11

Length

6 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.62 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Bolt - Hex

Logistics

Minimum Pack Quantity

1