BURNDY
62X650HEBBOX, 5/8 x 6.50 Silicon Bronze Hex Bolt
Image of 62X650HEBBOX 62X650HEBBOX, 5/8 x 6.50 Silicon Bronze Hex Bolt

62X650HEBBOX, 5/8 x 6.50 Silicon Bronze Hex Bolt

Brand: Burndy

Catalog ID: 62X650HEBBOX

5/8 x 6.50 Silicon Bronze Hex Bolt

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Catalog Number

62X650HEBBOX

Material

SILICON BRONZE

UPC

781810183410

Dimensions

Dimension - Bolt Size fraction

3/4

Length

6.5 in

Width

0.62 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1