BURNDY
75FW, 3/4" Flat Washer, Silicon Bronze
Image of 75FW 75FW, 3/4" Flat Washer, Silicon Bronze
Image of 75FW 75FW, 3/4" Flat Washer, Silicon Bronze

75FW, 3/4" Flat Washer, Silicon Bronze

Brand: Burndy

Catalog ID: 75FW

3/4 Silicon Bronze Flat Washer.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Catalog Number

75FW

Material

Silicon Bronze

Product Family

Hardware/Inhibitors/Sealants>Silicon Bronze>Nuts, Bolts, Flat Washers, U-Bolts, Kits

Product Type

Flat Washer

UPC

781810343401

Dimensions

Width

0.75 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1