BURNDY
Image of 75HGSN 75HGSN, 3/4" Hex Nut, Galvanized Steel
Image of 75HGSN 75HGSN, 3/4" Hex Nut, Galvanized Steel

75HGSN, 3/4" Hex Nut, Galvanized Steel

Brand:

Burndy

Catalog ID:

75HGSN

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

Product details

General

Catalog Number

75HGSN

Material

GALVANIZED STEEL

UPC

781810435618

Dimensions

Dimension - Bolt Size fraction

3/4

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads