BURNDY
Image of 75HSSN 75HSSN, 3/4" Hex Nut, Stainless Steel

75HSSN, 3/4" Hex Nut, Stainless Steel

Brand: Burndy

Catalog ID: 75HSSN

3/4 Stainless Steel Hex Nut.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

75HSSN

Material

STAINLESS STEEL

UPC

781810435687

Dimensions

Dimension - Bolt Size fraction

3/4

Width

0.75 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1