BURNDY
Image of 75NWBOX 75NWBOX, 3/4" Internal Tooth Washer, Silicon Bronze
Image of 75NWBOX 75NWBOX, 3/4" Internal Tooth Washer, Silicon Bronze

75NWBOX, 3/4" Internal Tooth Washer, Silicon Bronze

Brand:

Burndy

Catalog ID:

75NWBOX

3/4" Silicon Bronze Internal Tooth Washer

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Product details

General

Catalog Number

75NWBOX

Material

SILICON BRONZE

UPC

621945506732

Dimensions

Dimension - Bolt Size fraction

3/4

Certifications And Compliance

Certification - CSA Approved

No

Logistics

Minimum Pack Quantity

1