
Brand: Burndy
Catalog ID: 900101
Fully tested to IEEE Standard 837 for:
- Mechanical Pullout
- Electromagnetic Force
- Current Temperature Cycling
- Freeze-Thaw
- Fault Current, 35 kA rms. sym. at .02 sec.
- Thermal Shock and Accelerated Corrosion
Typical Applications:
-Substation ground grids
- Pole grounds transmission line grounding
- Industrial/Residential service grounds
- Pad Mount Transformers
-Telco distribution / CATV grounds
-Wind Farms
Catalog Number
900101
UPC
621945679931
Package Height
Package Length
Package Weight
Package Width
Conductor Range
250 kcmil to 1/2" Rod-4/0 Str OR 4/0 Str to 5/8" Rod-250 kcmil