BURNDY
Image of ACC-ECA2B2 ACC-ECA2B2, Bidirectional Edge Clip, 1-4 PV Wires
New

ACC-ECA2B2, Bidirectional Edge Clip, 1-4 PV Wires

Brand: Burndy

Catalog ID: ACC-ECA2B2

ACC-ECA2B2, Bidirectional Edge Clip, 1-4 PV Wires, Bidirectional Polycarbonate Wiley Edge Clip, Parallel and Perpendicular run capability

  • Dual run capability (parallel & perpendicular)
  • No tools required for installation
  • Polycarbonate easy on the fingers
  • UL1565 and CSA 22.2 Pending
  • Tested and passed UL 2703 Humidity-Freeze Test

General

Catalog Number

ACC-ECA2B2

Material

Polycarbonate

UPC

621945725492

Dimensions

Dimensions

0.722 in x 0.67 in x 1.02 in

Height

1.02 in

Length

0.722 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.018 lb

Width

0.67 in

Logistics

Carton Quantity

1000