


Brand: Burndy
Catalog ID: ACC-ECTA611
Application
Catalog Number
ACC-ECTA611
Installation Type
Vertical (90 deg.) parallel installation
Material
Nylon 6/6
Product Family
Wire/Cable/Hose Management & Accessories>Cable Ties>Wiley Bundle Straps
Product Type
Cable Clips
Tensile Strength
50 lb.
UPC
621945554337
Dimension - Bundle Diameter Max inch
2.95 in
Dimensions
11 in x 0.5 in x 0.5 in
Height
0.5 in
Length
11 in
Package Height
1.9 in
Package Length
17.75 in
Package Weight
0.77 lb
Package Width
7.7 in
Width
0.5 in
Certification - CSA Approved
No
Certification - cULus
No
Certified Listed
UL62275 Recognized
Industry Standard(s)
UL62275 Recognized
Tensile Strength
50 lb.
Carton Quantity
1000
Pallet Quantity
63000