BURNDY
ACC-F4F, Stainless Steel, 90 degree, 4 Wire Module Cable Clip
Image of ACC-F4F ACC-F4F, Stainless Steel, 90 degree, 4 Wire Module Cable Clip

ACC-F4F, Stainless Steel, 90 degree, 4 Wire Module Cable Clip

Brand: Burndy

Catalog ID: ACC-F4F

4 wire Module Cable Clip 90 Degree

  • Accommodates a broad range of cable combinations and sizes
  • Environmentally tested (UL2703 and ASTMB117)
  • No tools required for installation
  • Coined and rolled edges to prevent damage to cable insulation

General

Application

1 to 4 PV cables,Wire Diameter Range: 5.0mm - 8.0mm per each cable

Catalog Number

ACC-F4F

Construction Material - Main

304 STAINLESS STEEL

Material

304 Stainless Steel

Mounting Method

Module Frame or Flange Clip - 90 Degree
Flange Thickness Range: 1.0mm - 3.0mm

Sub Brand

Clip

Type

Cable clip

UPC

621945514515

Dimensions

Dimensions

2.8 in x 0.5 in x 0.5 in

Height

0.5 in

Length

2.8 in

Package Height

1.75 in

Package Length

9 in

Package Weight

1.1 lb

Package Width

6.3 in

Width

0.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certified Listed

UL1565 Listed

Industry Standard(s)

UL 1565 Listed

UL Listed

Yes

Configuration

Mounting Method

Module Frame or Flange Clip - 90 Degree
Flange Thickness Range: 1.0mm - 3.0mm

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

48000