BURNDY
Image of 000038634436 Access Well

Access Well

Brand: Burndy

Catalog ID: 000038634436

Heavy Duty Ground Access Wells 12” Diameter X 36” Length W/Cast Iron Cover

  • Ground Access Wells provide ready access to ground electrode for testing and inspection purposes
  • To prevent displacement by frost, the access well must be longer than the frost line is deep
  • Ground Access Wells are available in many variations

General

Catalog Number

000038634436

Material

PVC/Cast Iron

UPC

781810679449

Dimensions

Length

36 in