BURNDY
Image of 000038634412 Access Well
Buy America(n) Qualified

Access Well

Brand: Burndy

Catalog ID: 000038634412

Heavy Duty Ground Access Wells 12” Diameter X 12” Length W/Cast Iron Cover

  • Ground Access Wells provide ready access to ground electrode for testing and inspection purposes
  • To prevent displacement by frost, the access well must be longer than the frost line is deep
  • Ground Access Wells are available in many variations

General

Catalog Number

000038634412

Material

PVC/Cast Iron

UPC

781810570463

Dimensions

Length

12 in

Package Height

Package Length

Package Weight

Package Width

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2026)
  • BABA Compliant (All status valid till December 2026)