BURNDY
Adapter Sleeve for use on: #10 To #8 Solid & #10 to #9 Stranded Conductors. 1” Length, Use In #4 Solid Molds
Image of 000038020800 Adapter Sleeve for use on: #10 To #8 Solid & #10 to #9 Stranded Conductors. 1” Length, Use In #4 Solid Molds
Image of 000038020800 Adapter Sleeve for use on: #10 To #8 Solid & #10 to #9 Stranded Conductors. 1” Length, Use In #4 Solid Molds

Adapter Sleeve for use on: #10 To #8 Solid & #10 to #9 Stranded Conductors. 1” Length, Use In #4 Solid Molds

Brand: Burndy

Catalog ID: 000038020800

Adapter Sleeve for use on: #10 To #8 Solid & #10 to #9 Stranded Conductors. 1” Length, Use In #4 Solid Molds

Molds designed for larger cable sizes can be used on smaller diameter cables if copper adapter sleeves are utililized

General

Catalog Number

000038020800

Material

Copper

Type

Tools & Accessories

UPC

781810571453

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in