BURNDY
AGSKIT250 Splice Kit, 1 AWG-250 kcmil, Al/Cu Rated
Image of AGSKIT250 AGSKIT250 Splice Kit, 1 AWG-250 kcmil, Al/Cu Rated

AGSKIT250 Splice Kit, 1 AWG-250 kcmil, Al/Cu Rated

Brand: Burndy

Catalog ID: AGSKIT250

Above Grade Splice Kit, Dual Rated for #1 AWG-250 kcmil. Kit includes splice and heavy wall heat shrink sleeve lined with adhesive material.

  • Dual Rated - Aluminum or Copper/Aluminum Combinations
  • Installed with common installation tools
  • Heavy wall heat shrink sleeve is lined with adhesive material providing a positive seal against moisture egress

General

Application

For All Aluminum or Copper/Aluminum Combinations

Catalog Number

AGSKIT250

Connector Type

Splice/Heat Shrink Kit

EU RoHS Indicator

Contact Manufacturer

Hex Size

5/16

Insulation

Y

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Sub Brand

SPLICE KIT

Temperature Rating

194° F

Type

AGSKIT, Above Grade

UPC

781810175262

UPC 14 Digit GTIN

00781810175262

Dimensions

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

127 mm

Dimension - Length Overall inch

5 in

Hex Size

5/16

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Size

1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - AL Str Size Range

1 AWG-250 kcmil

Conductor - Copper Solid Size

1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

1 AWG-4/0 AWG

Conductor - Copper Str Size

1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

1 AWG-250 kcmil

Conductor Size

1 AWG-250 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194° F

Configuration

Connector Type

Splice/Heat Shrink Kit

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

630