BURNDY
Image of ALFLUIDQT All Weather HYPRESS™ Fluid, Quantity: (1) Quart

All Weather HYPRESS™ Fluid, Quantity: (1) Quart

Brand: Burndy

Catalog ID: ALFLUIDQT

All Weather HYPRESS™ Fluid, (1) Quart.

Available in Quart or Gallon Size

General

Application

Accessory, Fluid

Application - For Use On

Use with BURNDY® Pumps

Catalog Number

ALFLUIDQT

EU RoHS Indicator

Contact Manufacturer

Sub Brand

AFLUID

Type

Hydraulic Accessories

UPC

781810011218

Dimensions

Dimensions

8.6 in x 3.5 in x 3.45 in

Height

3.45 in

Length

8.6 in

Weight

2.08 lb

Width

3.5 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

(1) Quart of ALFLUID™