BURNDY
Image of UYFN Alloy Steel U Die, Red, Index N

Alloy Steel U Die, Red, Index N

Brand: Burndy

Catalog ID: UYFN

Alloy Steel U Die, Red, Index N.

  • Durable Alloy Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: Red
  • Die Index N

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

UYFN

Color Code

Red

Crimp Force Capacity

12 ton

Die Index

N

Die Type

U Die

Type

Die

UPC

781810627549

UPC 14 Digit GTIN

00781810627549

Dimensions

Weight

0.24 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only