
Brand: Burndy
Catalog ID: AMS1000
Catalog Number
AMS1000
Connector Type
In-Line
Hex Size
9/16
Installation Torque Recommended in-lb
600 LBS/in
Material
Aluminum
Material - Hardware
Aluminum
Physical Attribute - Number of Screws
6
Physical Attribute - Screw Type
Allen
Plated
Y
Plating Type
Tin
Temperature Rating
194° F
UPC
781810241073
UPC 14 Digit GTIN
00781810241073
Dimension - H1 Height inch
1.88 in
Dimension - Height fraction
1-7/8
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
221 mm
Dimension - Length Overall inch
8.69 in
Dimension - Width fraction
1-21/32 in
Dimension - Width inch
1.72 in
Dimension - Width mm
44 mm
Dimensions
8.69 in x 1.72 in x 2.34 in
Height
2.34 in
Hex Size
9/16
Length
8.69 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
1.72 in
Rating - Minimum Voltage
600
Conductor - AL Str Run
500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil;954 kcmil;1000 kcmil
Conductor - AL Str Run Range
500 kcmil-1000 kcmil
Conductor - AL Str Tap
550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil;954 kcmil;1000 kcmil
Conductor - AL Str Tap Range
550 kcmil-1000 kcmil
Conductor - Copper Solid Run
22
Conductor - Copper Solid Run Range
22
Conductor - Copper Solid Tap
22
Conductor - Copper Solid Tap Range
22
Conductor - Copper Str Run
500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil
Conductor - Copper Str Run Range
500 kcmil-1000 kcmil
Conductor - Copper Str Size
500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil
Conductor - Copper Str Size Range
500 kcmil-1000 kcmil
Conductor - Copper Str Tap
500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil
Conductor - Copper Str Tap Range
500 kcmil-1000 kcmil
Conductor Size
500-1000 KCMIL
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
600 LBS/in
Temperature Rating
194° F
Connector Type
In-Line
Physical Attribute - Number of Screws
6
Carton Quantity
1
Minimum Pack Quantity
5
Pallet Quantity
1