BURNDY
Image of AMS500 AMS500, AL Set Screw Splice, 500 kcmil-3/0 AWG, Al/Cu Rated

AMS500, AL Set Screw Splice, 500 kcmil-3/0 AWG, Al/Cu Rated

Brand: Burndy

Catalog ID: AMS500

Mechanical Splice for 3/0 AWG-500 kcmil, Dual Rated, 4 Screws. Solid center barrier prevents contact of dissimilar metals.

  • Standard mounting hole diameter is .562” for 1/2” bolts
  • The end wall within the cable socket of this design is solid and pressure tight
  • Connectors are pre-filled and plugged with electrical joint compound
  • Marked with catalog number, conductor size and die reference
  • Meets performance requirements of ANSI C119.4

General

Application

For Use With Copper And Aluminum Conductors

Catalog Number

AMS500

Connector Type

In-Line

Die Size

Burndy 317

EU RoHS Indicator

Yes

Hex Size

3/8

Installation Torque Recommended in-lb

375 LBS/in

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Screws

4

Physical Attribute - Screw Type

Allen

Plated

Y

Plating Type

Tin

Sub Brand

SPLICER/REDUCER

Temperature Rating

194° F

Type

AMS, Dual Rated

UPC

781810241059

UPC 14 Digit GTIN

00781810241059

Dimensions

Depth

0.56 in

Die Size

Burndy 317

Dimension - H1 Height inch

1.38 in

Dimension - Height fraction

1-3/8

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

121 mm

Dimension - Length Overall inch

4.78 in

Dimension - Width fraction

1-1/4 in

Dimension - Width inch

1.25 in

Dimension - Width mm

32 mm

Dimensions

4.78 in x 1.25 in x 1.48 in

Height

1.48 in

Hex Size

3/8

Length

4.78 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.25 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - ACSR Cmpt Size

600 kcmil

Conductor - ACSR Str Size

500 kcmil

Conductor - AL Str Run

3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil

Conductor - AL Str Run Range

3/0 AWG-500 kcmil

Conductor - AL Str Size

3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil

Conductor - AL Str Size Range

3/0 AWG-500 kcmil

Conductor - AL Str Tap

3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil

Conductor - AL Str Tap Range

3/0 AWG-500 kcmil

Conductor - Copper Solid Run

3/0 AWG;4/0 AWG

Conductor - Copper Solid Run Range

3/0 AWG-4/0 AWG

Conductor - Copper Solid Size

3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

3/0 AWG-4/0 AWG

Conductor - Copper Solid Tap

3/0 AWG;4/0 AWG

Conductor - Copper Solid Tap Range

3/0 AWG-4/0 AWG

Conductor - Copper Str Compact Size

600 kcmil

Conductor - Copper Str Run

3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Run Range

3/0 AWG-500 kcmil

Conductor - Copper Str Size

500 kcmil

Conductor - Copper Str Size Range

3/0 AWG-500 kcmil

Conductor - Copper Str Tap

3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Tap Range

3/0 AWG-500 kcmil

Conductor Size

3/0 AWG-500 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

Yes

Industry Standard(s)

ANSI C119.4

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

375 LBS/in

Operational

Temperature Rating

194° F

Configuration

Connector Type

In-Line

Physical Attribute - Number of Screws

4

Logistics

Carton Quantity

54

Minimum Pack Quantity

1

Pallet Quantity

2184