BURNDY
Image of AMS500S AMS500S, Aluminum Set Screw Splice, 3/0 AWG-500 kcmil

AMS500S, Aluminum Set Screw Splice, 3/0 AWG-500 kcmil

Brand: Burndy

Catalog ID: AMS500S

Mechanical Splice for 3/0 AWG-500 kcmil, Dual Rated, 4 Screws. Solid center barrier. Supplied prefilled with PENETROX A oxide inhibitor.

  • Aluminum Splice for 3/0 AWG - 500 kcmil
  • Prefilled with PENETROX A oxide inhibitor

General

Catalog Number

AMS500S

Connector Type

Splice;Reducer

Installation Torque Recommended in-lb

375 LBS/in

Material

Aluminum

Physical Attribute - Number of Screws

4

Physical Attribute - Screw Type

Allen

Plated

Y

Plating Type

Tin

Temperature Rating

194

UPC

781810104385

UPC 14 Digit GTIN

00781810104385

Dimensions

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

122 mm

Dimension - Length Overall inch

4.79 in

Dimension - Width inch

1.25 in

Dimension - Width mm

32 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run

3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil

Conductor - AL Str Run Range

3/0 AWG-500 kcmil

Conductor - AL Str Size

3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil

Conductor - AL Str Size Range

3/0 AWG-500 kcmil

Conductor - AL Str Tap

3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil

Conductor - AL Str Tap Range

3/0 AWG-500 kcmil

Conductor - Copper Solid Run

3/0 AWG;4/0 AWG

Conductor - Copper Solid Run Range

3/0 AWG-4/0 AWG

Conductor - Copper Solid Size

3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

3/0 AWG-4/0 AWG

Conductor - Copper Solid Tap

3/0 AWG;4/0 AWG

Conductor - Copper Solid Tap Range

3/0 AWG-4/0 AWG

Conductor - Copper Str Run

3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Run Range

3/0 AWG-500 kcmil

Conductor - Copper Str Size

3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

3/0 AWG-500 kcmil

Conductor - Copper Str Tap

3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Tap Range

3/0 AWG-500 kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

375 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

Splice;Reducer

Physical Attribute - Number of Screws

4

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

1500