BURNDY
ASA250U, Terminal Stacking Adapter, Al/Cu, 2-Slot, 250 kcmil
Image of ASA250U ASA250U, Terminal Stacking Adapter, Al/Cu, 2-Slot, 250 kcmil
Image of ASA250U ASA250U, Terminal Stacking Adapter, Al/Cu, 2-Slot, 250 kcmil

ASA250U, Terminal Stacking Adapter, Al/Cu, 2-Slot, 250 kcmil

Brand: Burndy

Catalog ID: ASA250U

Terminal Stacking Adaptor, Dual Rated for Al/Cu. Use with 2 or 4-hole copper or aluminum terminals. Max Conductor: 250 kcmil, .87" Insulation OD

  • For use on terminals made from copper or aluminum
  • May be used with standard NEMA two and four hole terminals
  • TO stack four hole NEMA terminations use two stacking adapters assembled side-by-side
  • Only three sizes necessary to accommodate terminals from 250 kcmil through 1000 kcmil

General

Application

For Aluminum And Copper Terminals

Catalog Number

ASA250U

Installation Torque Recommended in-lb

480 LBS/in

Material

Aluminum

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

Yes

Plating Type

Tin

Product Family

Power Connectors>Aluminum Compression Terminals & Splices>Stacking Adapters

Product Type

Mechanical

Sub Brand

HYSTACK

Temperature Rating

194° F

Trade Name

HYSTACK™

Type

Stacking Adapters

UPC

781810521007

UPC 14 Digit GTIN

00781810521007

Dimensions

Dimension - Bolt Size inch

2.75 in

Dimension - Height fraction

7/9 in

Dimension - Height inch

0.77 in

Dimension - Height mm

19.6 mm

Dimension - L Length Overall mm

20 mm

Dimension - Length Overall inch

0.78 in

Dimension - Outside Diameter inch

0.87 in

Dimension - Pad Width inch

1.00 in

Dimensions

3 in x 1 in x 0.77 in

Height

0.77 in

Length

3 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Size

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - AL Str Size Range

1/0 AWG-250 kcmil

Conductor - Copper Str Size

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

1/0 -250 kcmil

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Operational

Temperature Rating

194° F

Configuration

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

2

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

4640