
Brand: Burndy
Catalog ID: AT21ACG1
Application
Substation
Catalog Number
AT21ACG1
Connector Type
A-Frame
Installation Torque Recommended Run in-lb
660 lb-in
Installation Torque Recommended Tap in-lb
480 lb-in
Material
Aluminum Alloy, Cast
Material - Hardware
Aluminum
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
2
Physical Attribute - Pad Orientation
20 Degree
Plated
N
Plating Type
Unplated
UPC
781810428566
UPC 14 Digit GTIN
00781810428566
Connector Angle
20 Degree
Dimension - B Length inch
5.50 in
Dimension - Height inch
8.63 in
Dimension - Height mm
219.2 mm
Dimension - L Length Overall mm
286 mm
Dimension - Length BB inch
4.03 in
Dimension - Length Overall inch
11.25 in
Dimensions
11.25 in x 5.5 in x 8.63 in
Height
8.63 in
Length
11.25 in
Width
5.5 in
Conductor - AL Tube Std Run
3 1/2 IPS
Conductor - AL Tube Std Run Range
3 1/2 IPS
Conductor - AL Tube Std Tap
1 1/2 IPS
Conductor - AL Tube Std Tap Range
1 1/2 IPS
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended Run in-lb
660 lb-in
Installation Torque Recommended Tap in-lb
480 lb-in
Connector Type
A-Frame
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
2
Physical Attribute - Pad Orientation
20 Degree
Minimum Pack Quantity
1