BURNDY
Image of AYPO3/0 AYPO3/0, Compression Pin Adapter, 3/0 AWG, AL9CU

AYPO3/0, Compression Pin Adapter, 3/0 AWG, AL9CU

Brand: Burndy

Catalog ID: AYPO3/0

AYPO3/0, Compression Pin Adapter, 3/0 AWG, Aluminum termination, Offset Pin, .37" Pin Dia., 1.22" Plug Length, Al/Cu Rated, Tin Plated

  • All-aluminum electro-tin plated design eliminates possible bi-metallic corrosion
  • Provides the shortest connector length design possible permitting easy installation in equipment with limited working space
  • Solid electro-tin plated aluminum plug
  • Proper electrical connection made easily and eliminates the "how tight is tight" issue
  • Solid plug has equivalent cross-sectional area as current carrying equivalent copper wire permitting use of larger aluminum wire to connect equipment
  • Offset plug design available in sizes 2/0 through 750 kcmil providing flexibility and maximizing the use of limited space while eliminating interference between conductors and equipment
  • Electro-tin plating resists corrosion
  • Factory pre-filled with PENETROX oxide inhibiting compound with conductive metallic particles to penetrate aluminum oxide between strands and forms an air-tight connection
  • EPDM rubber covers supplied with each connector and rated for 600V eliminating taping
  • Only 5 die sets are required to install the complete line from #6 to 750 kcmil reducing inventory requirements
  • Supplied in plastic convenience pack so cover and connector are kept together and free of foreign material until opened
  • Connectors are clearly marked with catalog number, wire size, along with a color-coded die index providing clear, easy to use information

General

Application

Wire Termination

Catalog Number

AYPO3/0

Color Code

White

Connector Type

OFFSET PIN

Die Index

298

EU RoHS Indicator

Yes

Finish Type

Tin-Plated

Insulation

Y

Insulation Type

Rubber

Material

ALUMINUM

Physical Attribute - Number of Crimps Required

2

Pin Type

Solid

Plated

Y

Plating Type

Tin

Sub Brand

HYPLUG

Temperature Rating

194

Terminal Type

Pin

Trade Name

HYPLUG™

Type

Aluminum Pin Adapters

UPC

781810738337

UPC 14 Digit GTIN

00781810738337

Dimensions

Dimension - A Outside Diameter inch

.85 in

Dimension - B Length fraction

1-1/8 in

Dimension - B Length inch

1.11 in

Dimension - B Outside Diameter inch

0.37 in

Dimension - L Length Overall mm

71 mm

Dimension - Length Overall inch

2.80 in

Dimension - P inch

1.22 in

Dimension - Strip Length inch

1-1/8 in

Dimensions

2.8 in x 0.86 in x 0.86 in

Equivalent Pin Size

1/0 AWG

Height

0.86 in

Length

2.8 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.86 in

Electrical Ratings

Voltage - Maximum

35000 V

Voltage Rating

35 kV

Conductor Related

Conductor - AL Str Size

3/0 AWG

Conductor - AL Str Size Range

3/0 AWG

Conductor - Copper DLO Size

2/0 AWG

Conductor - Copper DLO Size Range

2/0 AWG

Conductor - Copper Flex I Size

3/0 AWG

Conductor - Copper Flex I Size Range

2/0 AWG

Conductor - Copper Solid Size

3/0 AWG

Conductor - Copper Solid Size Range

3/0 AWG

Conductor - Copper Str Compact Size

3/0 AWG

Conductor - Copper Str Size

3/0 AWG

Conductor - Copper Str Size Range

3/0 AWG

Conductor - Material

ALUMINUM / COPPER

Conductor Size

3/0 AWG

Conductor Type

CODE/FLEX

Wire Size

3/0 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

OFFSET PIN

Physical Attribute - Number of Crimps Required

2

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

2960