BURNDY
Image of AYPO300 AYPO300, Compression Pin Adapter, 300 kcmil, AL9CU

AYPO300, Compression Pin Adapter, 300 kcmil, AL9CU

Brand: Burndy

Catalog ID: AYPO300

AYPO300, Compression Pin Adapter, 300 kcmil, Aluminum termination, Offset Pin, .53" Pin Dia, 1.34" Pin Length, AL/Cu Rated, Tin Plated

  • All-aluminum electro-tin plated design eliminates possible bi-metallic corrosion
  • Provides the shortest connector length design possible permitting easy installation in equipment with limited working space
  • Solid electro-tin plated aluminum plug
  • Proper electrical connection made easily and eliminates the "how tight is tight" issue
  • Solid plug has equivalent cross-sectional area as current carrying equivalent copper wire permitting use of larger aluminum wire to connect equipment
  • Offset plug design available in sizes 2/0 through 750 kcmil providing flexibility and maximizing the use of limited space while eliminating interference between conductors and equipment
  • Electro-tin plating resists corrosion
  • Factory pre-filled with PENETROX oxide inhibiting compound with conductive metallic particles to penetrate aluminum oxide between strands and forms an air-tight connection
  • EPDM rubber covers supplied with each connector and rated for 600V eliminating taping
  • Only 5 die sets are required to install the complete line from #6 to 750 kcmil reducing inventory requirements
  • Supplied in plastic convenience pack so cover and connector are kept together and free of foreign material until opened
  • Connectors are clearly marked with catalog number, wire size, along with a color-coded die index providing clear, easy to use information

General

Application

Wire Termination

Catalog Number

AYPO300

Color Code

Brown

Connector Type

OFFSET PIN

Die Index

299

EU RoHS Indicator

Yes

Finish Type

Tin-Plated

Insulation

Y

Insulation Type

Rubber

Material

Aluminum

Physical Attribute - Number of Crimps Required

2

Pin Type

Solid

Plated

Y

Plating Type

Tin

Sub Brand

HYPLUG

Temperature Rating

194

Terminal Type

Pin

Trade Name

HYPLUG™

Type

Aluminum Pin Adapters

UPC

781810738429

UPC 14 Digit GTIN

00781810738429

Dimensions

Dimension - A Outside Diameter inch

1.10 in

Dimension - B Length fraction

1-1/16 in

Dimension - B Length inch

1.07 in

Dimension - B Outside Diameter inch

0.53 in

Dimension - L Length Overall mm

78 mm

Dimension - Length Overall inch

3.08 in

Dimension - P inch

1.34 in

Dimension - Strip Length inch

1-1/8 in

Dimensions

3.08 in x 1.1 in x 1.1 in

Equivalent Pin Size

4/0 AWG

Height

1.1 in

Length

3.08 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.1 in

Electrical Ratings

Voltage - Maximum

35000 V

Voltage Rating

35 kV

Conductor Related

Conductor - AL Str Size

300 KCMIL

Conductor - AL Str Size Range

300 kcmil

Conductor - Copper DLO Size

262 KCMIL

Conductor - Copper DLO Size Range

262 kcmil

Conductor - Copper Flex I Size

300 KCMIL

Conductor - Copper Flex I Size Range

250 kcmil

Conductor - Copper Str Compact Size

300 KCMIL

Conductor - Copper Str Size

300 KCMIL

Conductor - Copper Str Size Range

300 kcmil

Conductor - Material

ALUMINUM / COPPER

Conductor Size

300 KCMIL

Conductor Type

CODE/FLEX

Wire Size

300 KCMIL

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

OFFSET PIN

Physical Attribute - Number of Crimps Required

2

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

2960