BURNDY
Image of AYPO750 AYPO750, Compression Pin Adapter, 700/750 kcmil, AL9CU

AYPO750, Compression Pin Adapter, 700/750 kcmil, AL9CU

Brand: Burndy

Catalog ID: AYPO750

AYPO750, Compression Pin Adapter, 750 kcmil, Aluminum Termination, Offset Pin, .81" Pin Dia., 1.76" Pin Length, Al/Cu Rated, Tin Plated

  • All-aluminum electro-tin plated design eliminates possible bi-metallic corrosion
  • Provides the shortest connector length design possible permitting easy installation in equipment with limited working space
  • Solid electro-tin plated aluminum plug
  • Proper electrical connection made easily and eliminates the "how tight is tight" issue
  • Solid plug has equivalent cross-sectional area as current carrying equivalent copper wire permitting use of larger aluminum wire to connect equipment
  • Offset plug design available in sizes 2/0 through 750 kcmil providing flexibility and maximizing the use of limited space while eliminating interference between conductors and equipment
  • Electro-tin plating resists corrosion
  • Factory pre-filled with PENETROX oxide inhibiting compound with conductive metallic particles to penetrate aluminum oxide between strands and forms an air-tight connection
  • EPDM rubber covers supplied with each connector and rated for 600V eliminating taping
  • Only 5 die sets are required to install the complete line from #6 to 750 kcmil reducing inventory requirements
  • Supplied in plastic convenience pack so cover and connector are kept together and free of foreign material until opened
  • Connectors are clearly marked with catalog number, wire size, along with a color-coded die index providing clear, easy to use information

General

Application

Wire Termination

Catalog Number

AYPO750

Color Code

Yellow

Connector Type

OFFSET PIN

Die Index

936

EU RoHS Indicator

Yes

Finish Type

Tin-Plated

Insulation

Y

Insulation Type

Rubber

Material

Aluminum

Physical Attribute - Number of Crimps Required

3

Pin Type

Solid

Plated

Y

Plating Type

Tin

Sub Brand

HYPLUG

Temperature Rating

194

Terminal Type

Pin

Trade Name

HYPLUG™

Type

Aluminum Pin Adapters

UPC

781810738535

UPC 14 Digit GTIN

00781810738535

Dimensions

Dimension - A Outside Diameter inch

1.46 in

Dimension - B Length fraction

1-5/8 in

Dimension - B Length inch

1.59 in

Dimension - B Outside Diameter inch

0.81 in

Dimension - L Length Overall mm

106 mm

Dimension - Length Overall inch

4.16 in

Dimension - P inch

1.76 in

Dimension - Strip Length inch

1-3/4 in

Dimensions

4.16 in x 1.46 in x 1.46 in

Equivalent Pin Size

500 kcmil

Height

1.46 in

Length

4.16 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.46 in

Electrical Ratings

Voltage - Maximum

35000 V

Voltage Rating

35 kV

Conductor Related

Conductor - AL Str Size

750 KCMIL

Conductor - AL Str Size Range

750 kcmil

Conductor - Copper DLO Size

535 KCMIL

Conductor - Copper DLO Size Range

535 kcmil

Conductor - Copper Flex I Size

-

Conductor - Copper Str Compact Size

750 KCMIL

Conductor - Copper Str Size

750 KCMIL

Conductor - Copper Str Size Range

750 kcmil

Conductor - Material

ALUMINUM / COPPER

Conductor Size

750 KCMIL

Conductor Type

CODE/FLEX

Wire Size

750 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

OFFSET PIN

Physical Attribute - Number of Crimps Required

3

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

1776