BURNDY
Image of B21D20D25CG1 B21D20D25CG1 Flexible Copper Braid

B21D20D25CG1 Flexible Copper Braid

Brand: Burndy

Catalog ID: B21D20D25CG1

Flexible Copper Braid, 262 kcmil, U - Shape.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

B21D20D25CG1

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

2

Plated

Y

UPC

781810460382

UPC 14 Digit GTIN

00781810460382

Dimensions

Dimension - L Length Overall mm

514 mm

Dimension - Length Overall inch

20.25 in

Dimensions

9.41 in x 3.23 in x 2 in

Height

2 in

Length

9.41 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

3.23 in

Electrical Ratings

Rating - Indoor Amperage

304

Rating - Outdoor Amperage

364

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Braid

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

864