
Brand: Burndy
Catalog ID: B21E12G22
Catalog Number
B21E12G22
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
2
Plated
Y
UPC
781810327371
UPC 14 Digit GTIN
00781810327371
Dimension - L Length Overall mm
305 mm
Dimension - Length Overall inch
12.00 in
Dimensions
12 in x 3 in x 0.25 in
Height
0.25 in
Length
12 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
3 in
Rating - Outdoor Amperage
400
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Carton Quantity
4
Minimum Pack Quantity
1
Pallet Quantity
672