
Brand: Burndy
Catalog ID: B22E124N
Catalog Number
B22E124N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
N
UPC
781810511183
UPC 14 Digit GTIN
00781810511183
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
305 mm
Dimension - Length Overall inch
12.00 in
Length
12 in
Rating - Outdoor Amperage
800 A
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Braid
Carton Quantity
4
Minimum Pack Quantity
1
Pallet Quantity
360