
Brand: Burndy
Catalog ID: B22E204N
Catalog Number
B22E204N
Connector Type
Braid
Material
Copper
Physical Attribute - Number of Braids
4
UPC
781810672266
UPC 14 Digit GTIN
00781810672266
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
508 mm
Dimension - Length Overall inch
20 in
Length
20 in
Rating - Outdoor Amperage
800 A
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Connector Type
Braid
Carton Quantity
4
Minimum Pack Quantity
1
Pallet Quantity
360