BURNDY
Image of B22F204NTN B22F204NTN Flexible Copper Braid

B22F204NTN Flexible Copper Braid

Brand: Burndy

Catalog ID: B22F204NTN

Tin Plated Ferrules.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

B22F204NTN

Connector Type

Braid

Material

Copper

UPC

781810419076

UPC 14 Digit GTIN

00781810419076

Dimensions

Length

20 in

Package Height

Package Length

Package Weight

Package Width

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Configuration

Connector Type

Braid

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1