
Brand: Burndy
Catalog ID: B22F304N
Catalog Number
B22F304N
Connector Type
Braid
Material
Copper
UPC
781810307373
UPC 14 Digit GTIN
00781810307373
Length
30 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Standards - RoHS Compliance Status
EX
Connector Type
Braid
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
1